Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.750 |
| A dimension MM | 95.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 2.200 |
| Hose cut off factor MM | 55.900 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 1.331 |
| Product height mm | 33.820 |
| Product length in | 4.137 |
| Product length mm | 105.100 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 mm |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Working temperature max C | 125 |
| Working temperature max F | 257 |
| Working temperature min F | -40 |
