Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.750 |
A dimension MM | 95.300 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 15.875 |
Compatible hoses | GH134 |
Construction Style | Reusable |
End Type 1 | Tube-O female long pilot |
End size 1 | -10 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hex size 2 IN | 1.063 |
Hex size 2 MM | 27.000 |
Hose cut off factor IN | 2.200 |
Hose cut off factor MM | 55.900 |
Hose size | -10 |
Inside diameter IN | 0.370 |
Inside diameter MM | 9.500 |
Product height in | 1.331 |
Product height mm | 33.820 |
Product length in | 4.137 |
Product length mm | 105.100 |
Product material | Carbon steel |
Product width in | 1.063 |
Product width mm | 27.000 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min F | -40 |