Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.126 |
| A dimension MM | 79.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23853-10-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hose cut off factor IN | 1.582 |
| Hose cut off factor MM | 40.200 |
| Hose size | -8 |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.000 |
| Product height in | 1.227 |
| Product height mm | 31.170 |
| Product length in | 3.511 |
| Product length mm | 89.200 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 7/8-14 UNF |
