Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.212 |
| A dimension MM | 81.600 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA23853-12-10OMKIT |
| Compatible hose ID IN | 0.620 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.661 |
| Hose cut off factor MM | 42.200 |
| Inside diameter IN | 0.3740 |
| Inside diameter MM | 9.5000 |
| Product height in | 1.259 |
| Product height mm | 32.000 |
| Product length in | 3.600 |
| Product length mm | 91.400 |
| Product material | Carbon steel |
| Product width in | 1.259 |
| Product width mm | 32.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |