Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.820 |
A dimension MM | 97.000 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | GH134 |
Construction Style | Reusable |
End Type 1 | Tube-O female long pilot |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.260 |
Hex size 1 MM | 32.000 |
Hex size 2 IN | 1.260 |
Hex size 2 MM | 32.000 |
Hose cut off factor IN | 2.240 |
Hose cut off factor MM | 56.900 |
Hose size | -12 |
Inside diameter IN | 0.470 |
Inside diameter MM | 11.900 |
Product height in | 1.456 |
Product height mm | 37.000 |
Product length in | 4.204 |
Product length mm | 106.800 |
Product material | Carbon steel |
Product width in | 1.259 |
Product width mm | 32.000 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | 1 1/16-14 UN |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |