Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23853-12-12_OM |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Hose size | -12 |
| Inside diameter IN | 0.4690 |
| Inside diameter MM | 11.9000 |
| Product material | Carbon steel |