Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.910 |
A dimension MM | 99.300 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.525 |
Compatible hoses | GH134 |
Construction Style | Reusable |
End Type 1 | Tube-O female long pilot |
End size 1 | -6 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.748 |
Hex size 1 MM | 19.000 |
Hose cut off factor IN | 2.390 |
Hose cut off factor MM | 60.600 |
Hose size | -6 |
Inside diameter IN | 0.220 |
Inside diameter MM | 5.500 |
Product height in | 0.863 |
Product height mm | 21.930 |
Product length in | 4.189 |
Product length mm | 106.400 |
Product material | Carbon steel |
Product width in | 0.748 |
Product width mm | 19.000 mm |
Thread sealant | No |
Thread size 1 | 5/8-18 UNF |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |