Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.070 |
| A dimension MM | 103.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23853-8-10.1 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.520 |
| Hose cut off factor MM | 63.900 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.453 |
| Product length mm | 113.101 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 3/4-16 UNF |
