Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.270 |
| A dimension MM | 108.400 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA23854-10-10.4 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 23.0 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.720 |
| Hose cut off factor MM | 69.100 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 1.180 |
| Product height mm | 29.900 |
| Product length in | 4.540 |
| Product length mm | 115.400 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 27.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |