Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.660 |
| A dimension MM | 93.100 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA23854-6-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 20.0 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.118 |
| Hose cut off factor MM | 53.800 |
| Hose size | -8 |
| Inside diameter IN | 0.3200 |
| Inside diameter MM | 8.0000 |
| Product height in | 1.697 |
| Product height mm | 43.101 |
| Product length in | 4.236 |
| Product length mm | 107.599 |
| Product material | Carbon steel |
| Product width in | 0.748 |
| Product width mm | 18.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |
