Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.930 |
A dimension MM | 125.100 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | GH134 |
Construction Style | Reusable |
Drop dimension IN | 0.697 |
Drop dimension MM | 17.70 |
End size 1 | -8 |
End type 1 | Tube-O female long pilot |
End type 2 | Line/hose/tube |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hex size 2 IN | 0.860 |
Hex size 2 MM | 21.844 |
Hose cut off factor IN | 3.380 |
Hose cut off factor MM | 85.900 |
Hose size | -8 |
Inside diameter IN | 0.310 |
Inside diameter MM | 8.000 |
Product height in | 2.346 |
Product height mm | 59.588 |
Product length in | 5.629 |
Product length mm | 142.977 |
Product material | Carbon steel |
Product width in | 0.866 |
Product width mm | 21.996 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |