Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.353 |
| A dimension MM | 110.600 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23855-1-12-10.2F |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.339 |
| Drop dimension MM | 34.01 |
| End size 1 | -12 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.804 |
| Hose cut off factor MM | 71.222 |
| Hose size | -10 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product height in | 1.724 |
| Product height mm | 43.790 |
| Product length in | 4.354 |
| Product material | Carbon steel |
| Product width in | 0.984 |
| Product width mm | 24.994 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.708 |
| Tube OD 1 MM | 17.980 |