Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.364 |
A dimension MM | 85.400 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.525 |
Compatible hoses | GH134 |
Construction Style | Reusable |
Drop dimension IN | 1.567 |
Drop dimension MM | 39.80 |
End Type 1 | Tube-O female long pilot |
End size 1 | -6 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.748 |
Hex size 1 MM | 19.000 |
Hose cut off factor IN | 1.839 |
Hose cut off factor MM | 47.000 |
Hose size | -6 |
Inside diameter IN | 0.217 |
Inside diameter MM | 6.000 |
Product height in | 2.063 |
Product height mm | 52.400 |
Product length in | 3.736 |
Product length mm | 94.899 |
Product material | Carbon steel |
Product width in | 0.866 |
Product width mm | 21.999 mm |
Thread sealant | No |
Thread size 1 | 5/8-18 UNF |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |