Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.660 |
A dimension MM | 92.900 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | GH134 |
Construction Style | Reusable |
Drop dimension IN | 1.620 |
Drop dimension MM | 41.20 |
End Type 1 | Tube-O female long pilot |
End size 1 | -8 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hose cut off factor IN | 2.110 |
Hose cut off factor MM | 53.700 |
Hose size | -8 |
Inside diameter IN | 0.310 |
Inside diameter MM | 8.000 |
Product height in | 2.323 |
Product height mm | 58.999 |
Product length in | 4.091 |
Product length mm | 103.901 |
Product material | Carbon steel |
Product width in | 0.866 |
Product width mm | 21.999 mm |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |