Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.940 |
A dimension MM | 100.000 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | GH134 |
Construction Style | Reusable |
Drop dimension IN | 2.000 |
Drop dimension MM | 47.00 |
End Type 1 | Tube-O female long pilot |
End size 1 | -10 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hose cut off factor IN | 2.360 |
Hose cut off factor MM | 59.900 |
Hose size | -12 |
Inside diameter IN | 0.470 |
Inside diameter MM | 11.900 |
Product height in | 2.713 |
Product height mm | 68.900 |
Product length in | 4.468 |
Product length mm | 113.500 |
Product material | Carbon steel |
Product width in | 1.063 |
Product width mm | 27.000 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |