Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.948 |
| A dimension MM | 100.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23855-10-12.3 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2 |
| Drop dimension MM | 47 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.370 |
| Hose cut off factor MM | 60.200 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 2.713 |
| Product height mm | 68.900 |
| Product length in | 4.480 |
| Product length mm | 113.800 |
| Product material | Carbon steel |
| Product width in | 1.063 |
| Product width mm | 27.000 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
