Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.364 |
| A dimension MM | 85.400 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23855-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 40.00 |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.839 |
| Hose cut off factor MM | 47.000 |
| Hose size | -6 |
| Inside diameter IN | 0.2170 |
| Inside diameter MM | 6.0000 |
| Product height in | 2.063 |
| Product height mm | 52.400 |
| Product length in | 3.736 |
| Product length mm | 94.899 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 5/8-18 UNF |
