Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.650 |
| A dimension MM | 92.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23855-8-8OM |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 41.0 |
| End size 1 | -8 |
| End Type 1 | Tube-O female long pilot |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.110 |
| Hose cut off factor MM | 53.700 |
| Hose size | -8 |
| Inside diameter IN | 0.3100 |
| Inside diameter MM | 8.0000 |
| Product height in | 2.323 |
| Product height mm | 58.999 |
| Product length in | 3.890 |
| Product length mm | 98.801 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.801 |
| Seal material | Hydrogenated Nitrile (HNBR) |