Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.460 |
| A dimension MM | 87.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.700 |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9000 |
| Product height in | 1.455 |
| Product height mm | 36.949 |
| Product length in | 4.201 |
| Product length mm | 106.700 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 31.999 |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | 1 1/16-14 UN |
| Working temperature max C | 125 |
| Working temperature max F | 257 |
| Working temperature min C | -40 |
| Working temperature min F | -40 |
