Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.970 |
| A dimension MM | 100.800 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23862-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 45.0 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.420 |
| Hose cut off factor MM | 61.400 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 2.205 |
| Product height mm | 55.999 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product material | Carbon steel |
| Product width in | 1.227 |
| Product width mm | 31.171 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |
