Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.320 |
A dimension MM | 84.300 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | GH134 |
Construction Style | Reusable |
End Type 1 | Female ORFS swivel |
End Type 2 | Line/hose/tube |
End size 1 | -10 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.181 |
Hex size 1 MM | 30.000 |
Hose cut off factor IN | 1.740 |
Hose cut off factor MM | 44.200 |
Hose size | -12 |
Inside diameter IN | 0.450 |
Inside diameter MM | 11.500 |
Product height in | 1.360 |
Product height mm | 34.544 |
Product length in | 3.320 |
Product length mm | 84.328 |
Product material | Carbon steel |
Product width in | 1.180 |
Product width mm | 29.972 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | 1-14 UNS |
Working pressure max bar | 552 |
Working pressure max psi | 8100 |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146014443 |