Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.200 |
| A dimension MM | 81.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23911-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.700 |
| Hose size | -16 |
| Inside diameter IN | 0.6500 |
| Inside diameter MM | 16.4000 |
| Product height in | 1.850 |
| Product height mm | 47.000 |
| Product length in | 3.280 |
| Product length mm | 83.299 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 41.001 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1 7/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628021142 |
