Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.370 |
| A dimension MM | 85.598 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23911-3-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.800 |
| Hose cut off factor MM | 45.720 |
| Hose size | -12 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.938 |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 3.370 |
| Product length mm | 85.598 |
| Product width in | 1.090 |
| Product width mm | 27.686 |
| Series | A/C Reusable |
| Thread sealant | No |