HOSE NIPPLE,RR/04,ORS-F/04,CS,STR-product-details

HOSE NIPPLE,RR/04,ORS-F/04,CS,STR

GA23911-3-4-4


Tools

Product specifications

Characteristic
Value
A dimension IN1.850
A dimension MM46.990
Angle shapeStraight
BrandDanfoss
Catalog ItemGA23911-3-4-4
Compatible hose ID IN0.250
Compatible hose ID MM6.400
Construction StyleReusable
End size 1-4
End type 1Female ORFS swivel
Finish platingZinc plating
Hose cut off factor IN1.180
Hose cut off factor MM29.972
Hose size-4
Inside diameter IN0.120
Inside diameter MM3.048
Product materialCarbon steel
SeriesA/C Reusable
Thread sealantNo