Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.917 |
| A dimension MM | 48.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23911-3-6-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.248 |
| Hose cut off factor MM | 31.699 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.048 |
| Product height in | 0.617 |
| Product height mm | 15.672 |
| Product length in | 1.917 |
| Product length mm | 48.692 |
| Product material | Carbon steel |
| Product width mm | 15.672 |
| Series | A/C Reusable |
| Thread sealant | No |