Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.007 |
| A dimension MM | 101.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23912-3-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.210 |
| Hose cut off factor MM | 56.134 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.398 |
| Product height in | 0.920 |
| Product height mm | 23.368 |
| Product length in | 4.008 |
| Product length mm | 101.800 |
| Product material | Carbon steel |
| Product width in | 0.920 |
| Product width mm | 23.368 |
| Series | A/C Reusable |
| Thread sealant | No |