Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.270 |
| A dimension MM | 83.058 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA23912-3-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 16.51 |
| End size 1 | -6 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height in | 0.610 |
| Product height mm | 15.494 |
| Product length in | 3.528 |
| Product length mm | 89.611 |
| Product width in | 0.610 |
| Product width mm | 15.494 |
| Series | A/C Reusable |
| Thread sealant | No |