Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.274 |
| A dimension MM | 83.160 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA23912-4-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| Drop dimension IN | 0.655 |
| Drop dimension MM | 16.64 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.748 |
| Hose cut off factor MM | 44.399 |
| Hose size | -6 |
| Inside diameter IN | 0.217 |
| Inside diameter MM | 5.512 |
| Product height in | 0.655 |
| Product height mm | 16.637 |
| Product length in | 3.274 |
| Product length mm | 83.160 |
| Product material | Carbon steel |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |