Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.432 |
| A dimension MM | 87.200 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA23912-4-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 15 |
| End connection hex size IN | 0.945 |
| End connection hex size MM | 24.000 |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.888 |
| Hose cut off factor MM | 48.000 |
| Inside diameter IN | 0.315 |
| Inside diameter MM | 8.000 |
| Product height in | 0.591 |
| Product height mm | 15.011 |
| Product length in | 3.432 |
| Product length mm | 87.173 |
| Product material | Carbon steel |
| Product width in | 0.944 |
| Product width mm | 23.978 |
| Thread size 1 | 13/16-16 UN |