Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.270 |
A dimension MM | 83.100 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.380 |
Compatible hose ID MM | 9.525 |
Compatible hoses | GH134 |
Construction Style | Reusable |
Drop dimension IN | 1.000 |
Drop dimension MM | 17.00 |
End Type 1 | Female ORFS swivel |
End size 1 | -6 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hose cut off factor IN | 1.750 |
Hose cut off factor MM | 44.400 |
Hose size | -6 |
Inside diameter IN | 0.220 |
Inside diameter MM | 5.500 |
Product height in | 1.303 |
Product height mm | 33.101 |
Product length in | 3.744 |
Product length mm | 95.100 |
Product material | Carbon steel |
Product width in | 0.866 |
Product width mm | 21.999 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | 11/16-16 UN |
Working pressure max bar | 621 |
Working pressure max psi | 9100 |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |