Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.590 |
| A dimension MM | 91.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23913-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Compatible tube OD IN | 4.19 |
| Compatible tube OD MM | 106.300 |
| Construction Style | Reusable |
| Drop dimension IN | 2.000 |
| Drop dimension MM | 39.0 |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.040 |
| Hose cut off factor MM | 51.900 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 1.910 |
| Product height mm | 48.501 |
| Product length in | 4.185 |
| Product length mm | 106.299 |
| Product material | Carbon steel |
| Product width in | 1.364 |
| Product width mm | 34.641 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 1-14 UNS |
| Tube OD 1 IN | 4.185 |
| Tube OD 1 MM | 6.300 |
![Hose Fittings GA23913-10-12 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215925%2FID433457674009-0101_preview.jpg&w=1920&q=75)