Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.480 |
A dimension MM | 113.700 |
Angle shape | 90 Degree |
Brand | Danfoss |
Compatible hose ID IN | 1.000 |
Compatible hose ID MM | 25.400 |
Compatible hoses | GH134 |
Construction Style | Reusable |
Drop dimension IN | 2.280 |
Drop dimension MM | 58.00 |
End Type 1 | Female ORFS swivel |
End size 1 | -16 |
Finish plating | Zinc plating |
Hex size 1 IN | 1.614 |
Hex size 1 MM | 41.000 |
Hose cut off factor IN | 2.800 |
Hose cut off factor MM | 71.100 |
Hose size | -16 |
Inside diameter IN | 0.650 |
Inside diameter MM | 16.400 |
Product height in | 2.929 |
Product height mm | 74.399 |
Product length in | 5.284 |
Product length mm | 134.201 |
Product material | Carbon steel |
Product width in | 1.614 |
Product width mm | 41.001 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Thread size 1 | 1 7/16-12 UN |
Working pressure max bar | 414 |
Working pressure max psi | 6000 |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |