Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.510 |
| A dimension MM | 139.954 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23913-3-12-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -12 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.842 |
| Hose cut off factor MM | 97.587 |
| Hose size | -16 |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.256 |
| Product height in | 1.210 |
| Product height mm | 30.734 |
| Product length in | 5.520 |
| Product length mm | 140.208 |
| Product material | Carbon steel |
| Product width in | 1.210 |
| Series | A/C Reusable |
| Thread sealant | No |