Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.115 |
| A dimension MM | 155.330 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23913-3-16-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.427 |
| Hose cut off factor MM | 112.440 |
| Hose size | -16 |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.256 |
| Product height in | 1.340 |
| Product height mm | 34.036 |
| Product length in | 6.115 |
| Product length mm | 155.330 |
| Product material | Carbon steel |
| Product width in | 1.340 |
| Series | A/C Reusable |
| Thread sealant | No |