HOSE NIPPLE,RR/04,ORS-F/06,CS,STR-product-details

HOSE NIPPLE,RR/04,ORS-F/06,CS,STR

GA23913-3-6-4


Tools

Product specifications

Characteristic
Value
A dimension IN2.900
A dimension MM73.660
Angle shapeStraight
BrandDanfoss
Catalog ItemGA23913-3-6-4
Compatible hose ID IN0.250
Compatible hose ID MM6.400
Construction StyleReusable
End size 1-6
End type 1Female ORFS swivel
Finish platingDura-Kote
Hose cut off factor IN2.231
Hose cut off factor MM56.667
Hose size-4
Inside diameter IN0.122
Inside diameter MM3.099
Product materialCarbon steel
SeriesA/C Reusable
Thread sealantNo