Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.240 |
| A dimension MM | 107.696 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA23913-3-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.690 |
| Hose cut off factor MM | 68.326 |
| Hose size | -8 |
| Inside diameter MM | 8.077 |
| Product height in | 0.742 |
| Product height mm | 18.847 |
| Product length in | 4.240 |
| Product length mm | 107.696 |
| Product material | Carbon steel |
| Product width in | 0.742 |
| Product width mm | 18.847 |
| Series | A/C Reusable |
| Thread sealant | No |