Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.597 |
| A dimension MM | 91.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23913-4-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.537 |
| Drop dimension MM | 39.00 |
| End connection hex size IN | 1.188 |
| End connection hex size MM | 30.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 |
| End type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.046 |
| Hose cut off factor MM | 51.968 |
| Hose size | -10 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |