Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.673 |
| A dimension MM | 93.200 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA23913-4-10-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Reusable |
| Drop dimension IN | 1.537 |
| Drop dimension MM | 39.00 |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.095 |
| Hose cut off factor MM | 53.213 |
| Hose size | -12 |
| Inside diameter IN | 0.530 |
| Inside diameter MM | 13.462 |
| Product height in | 0.920 |
| Product height mm | 23.368 |
| Product length in | 4.830 |
| Product length mm | 122.682 |
| Product material | Carbon steel |
| Product width in | 0.920 |
| Product width mm | 23.368 |
| Series | A/C Reusable |
| Thread sealant | No |