Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.338 |
| A dimension MM | 34.000 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24048-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | FC505 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 0.669 |
| Hose cut off factor MM | 17.000 |
| Hose size | -4 |
| Inside diameter IN | 0.122 |
| Inside diameter MM | 3.100 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146149428 |
