Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.167 |
| A dimension MM | 55.000 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Catalog Item | GA24049-1-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| Drop dimension IN | 0.472 |
| Drop dimension MM | 11.99 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37/45 universal swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 1.498 |
| Hose cut off factor MM | 37.998 |
| Hose size | -4 |
| Inside diameter IN | 0.118 |
| Inside diameter MM | 2.997 |
| Product material | Carbon steel |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |