Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.700 |
| A dimension MM | 43.300 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GA24050-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | FC505 |
| Construction Style | Reusable |
| Drop dimension IN | 0.681 |
| Drop dimension MM | 17.30 |
| End size 1 | -4 |
| End type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Hex size 2 IN | 0.551 |
| Hex size 2 MM | 14.000 |
| Hose cut off factor IN | 1.030 |
| Hose cut off factor MM | 26.300 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 0.917 |
| Product height mm | 23.299 |
| Product length in | 1.980 |
| Product length mm | 50.300 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 14.000 |
| Thread size 1 | 7/16-20 UNF |
