Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.076 |
| A dimension MM | 27.330 |
| Angle shape | Straight |
| Backup hex size IN | 0.500 |
| Backup hex size MM | 12.000 |
| Brand | Danfoss |
| Catalog Item | GA24086-1-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End size 1 | -4 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.078 |
| Hose cut off factor MM | 27.381 |
| Hose size | -4 |
| Inside diameter MM | 3.099 |
| Product height in | 0.472 |
| Product height mm | 11.989 |
| Product length in | 0.472 |
| Product length mm | 12.000 |
| Product material | Carbon steel |
| Product width in | 0.472 |
| Product width mm | 11.989 |
| Series | A/C Reusable |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |