Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.007 |
| A dimension MM | 76.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24086-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -10 |
| End Type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.779 |
| Hose cut off factor MM | 45.200 |
| Hose size | -10 |
| Inside diameter IN | 0.3700 |
| Inside diameter MM | 9.5000 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.008 |
| Product length mm | 76.401 |
| Product material | Carbon steel |
| Product width in | 0.866 |
| Product width mm | 21.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/8-14 UNF |