Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.748 |
| A dimension MM | 44.400 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24086-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Male 45 degree inverted flare |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.472 |
| Hex size 1 MM | 12.000 |
| Hose cut off factor IN | 1.078 |
| Hose cut off factor MM | 27.400 |
| Hose size | -4 |
| Inside diameter IN | 0.120 |
| Inside diameter MM | 3.000 |
| Product height in | 0.546 |
| Product height mm | 13.861 |
| Product length in | 1.748 |
| Product length mm | 44.399 |
| Product material | Carbon steel |
| Product width in | 0.472 |
| Product width mm | 11.999 |
| Seal material | Hydrogenated Nitrile (HNBR) |
| Thread size 1 | 7/16-20 UNF |