Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.690 |
| A dimension MM | 169.926 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-1-16-16.2 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End size 1 | -16 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.340 |
| Hose cut off factor MM | 84.836 |
| Hose size | -16 |
| Inside diameter IN | 0.650 |
| Inside diameter MM | 16.510 |
| Product height in | 1.210 |
| Product height mm | 30.734 |
| Product length in | 6.690 |
| Product length mm | 169.926 |
| Product material | Carbon steel |
| Product width in | 1.210 |
| Product width mm | 30.734 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.860 |
| Tube OD 1 MM | 21.840 |