Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.917 |
| A dimension MM | 124.900 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-1-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.400 |
| Hose size | -6 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.500 |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 4.917 |
| Product length mm | 124.892 |
| Product material | Carbon steel |
| Product width in | 0.500 |
| Product width mm | 12.700 |
