Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.580 |
| A dimension MM | 141.800 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-1-8-8.3 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Male o'ring pilot rigid long |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.500 |
| Hose cut off factor MM | 63.500 |
| Hose size | -8 |
| Inside diameter IN | 0.310 |
| Inside diameter MM | 7.874 |
| Product height in | 0.622 |
| Product height mm | 15.799 |
| Product length in | 5.580 |
| Product length mm | 141.732 |
| Product material | Carbon steel |
| Product width in | 0.622 |
| Product width mm | 15.799 |
| Series | A/C Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 0.470 |
| Tube OD 1 MM | 11.940 |