Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.960 |
| A dimension MM | 126.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-10-10 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.875 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -10 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.870 |
| Hose cut off factor MM | 47.400 |
| Hose size | -10 |
| Inside diameter IN | 0.370 |
| Inside diameter MM | 9.500 |
| Product height in | 0.591 |
| Product height mm | 15.001 |
| Product length in | 4.965 |
| Product length mm | 126.101 |
| Product material | Carbon steel |
| Product width in | 0.591 |
| Product width mm | 15.001 |
| Seal material | Hydrogenated Nitrile (HNBR) |
