Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.940 |
A dimension MM | 125.500 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 0.750 |
Compatible hose ID MM | 19.050 |
Compatible hoses | GH134 |
Construction Style | Reusable |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hose cut off factor IN | 1.790 |
Hose cut off factor MM | 45.400 |
Hose size | -12 |
Inside diameter IN | 0.470 |
Inside diameter MM | 11.900 |
Product height in | 0.984 |
Product height mm | 25.001 |
Product length in | 4.941 |
Product length mm | 125.499 |
Product material | Carbon steel |
Product width in | 0.787 |
Product width mm | 20.000 mm |
Seal material | Hydrogenated Nitrile (HNBR) |
Thread sealant | No |
Working temperature max C | 125 |
Working temperature max F | 257 |
Working temperature min C | -40 |
Working temperature min F | -40 |