Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.590 |
| A dimension MM | 142.100 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GA24092-12-12.3 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | GH134 |
| Construction Style | Reusable |
| End size 1 | -12 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.440 |
| Hose cut off factor MM | 62.000 |
| Hose size | -12 |
| Inside diameter IN | 0.4700 |
| Inside diameter MM | 11.9000 |
| Product height in | 0.984 |
| Product height mm | 25.001 |
| Product length in | 5.595 |
| Product length mm | 142.100 |
| Product material | Carbon steel |
| Product width in | 0.905 |
| Product width mm | 23.000 |
